How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AB: | 4.76 | BF: | 0.53 |
| V: | 2.51 in | LQ1: | 6.12 in |
| AG: | 5.16 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.625 | I: | 4.84 in |
| AJ: | 7.25 | AF: | 0.25 |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 30YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

