How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 4.76 |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.625 | AF: | 0.25 |
| LQ1: | 6.12 in | AA: | 10.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | P: | 2.38 in |
| AJ: | 7.25 | G: | 2.32 |
| AK: | 8.5 | AG: | 5.16 |
Technical Specifications
| Bore Code: | 26 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Output RPM: | 70 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

