How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| P: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 10.25 | BD: | 9 |
| LL: | 2.38 in | LQ1: | 6.12 in |
| G: | 2.32 | D: | 3.38 |
| BF: | 0.53 | T: | 1.625 |
| AG: | 5.16 | AE2: | 0.56 |
| I: | 4.84 in | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Bore Code: | 26 |
| Model Code: | 30YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

