How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AG: | 5.16 | P: | 2.38 in |
| T: | 1.625 | BD: | 9 |
| AJ: | 7.25 | V: | 2.51 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | D: | 3.38 |
| AA: | 10.25 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| LQ1: | 6.12 in | G: | 2.32 |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Gear Type: | Worm |
| Output RPM: | 43.8 | Model Code: | 30YF |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

