How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AE2: | 0.56 |
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.84 in | AB: | 4.76 |
| LQ1: | 6.12 in | BF: | 0.53 |
| AJ: | 7.25 | AA: | 10.25 |
| BD: | 9 | T: | 1.625 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | D: | 3.38 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Center Distance (in): | 3 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 40:1 | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 1.82 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

