How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AB: | 4.76 | V: | 2.51 in |
| LL: | 2.38 in | LQ1: | 6.12 in |
| BD: | 9 | T: | 1.625 |
| AG: | 5.16 | P: | 2.38 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | D: | 3.38 |
| AA: | 10.25 | I: | 4.84 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | Assembly: | YF-1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Model Code: | 30YF | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output RPM: | 350 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

