How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| P: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | LQ1: | 6.12 in |
| T: | 1.625 | V: | 2.51 in |
| AB: | 4.76 | AJ: | 7.25 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | BD: | 9 |
| I: | 4.84 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Bore Code: | 26 |
| Assembly: | YF-1 | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

