How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| T: | 1.625 | I: | 4.84 in |
| H: | 0.53 in | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| G: | 2.32 | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| LQ1: | 6.12 in | BF: | 0.53 |
| AA: | 10.25 | AK: | 8.5 |
| AB: | 4.76 | BE1: | 0.5 in |
| BD: | 9 | AG: | 5.16 |
Technical Specifications
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 5:1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Output RPM: | 350 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

