How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | V: | 2.51 in |
| I: | 4.84 in | G: | 2.32 |
| AB: | 4.76 | AK: | 8.5 |
| LQ1: | 6.12 in | BF: | 0.53 |
| T: | 1.625 | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| P: | 2.38 in | BE1: | 0.5 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Ratio: | 50:1 |
| Output RPM: | 35 | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 26 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

