How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 5.16 |
| AJ: | 7.25 | LQ1: | 6.12 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | P: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| I: | 4.84 in | AA: | 10.25 |
| AK: | 8.5 | AF: | 0.25 |
| T: | 1.625 | BF: | 0.53 |
| G: | 2.32 | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

