How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.32 |
| LL: | 2.38 in | I: | 4.84 in |
| AA: | 10.25 | P: | 2.38 in |
| D: | 3.38 | BD: | 9 |
| LQ1: | 6.12 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| T: | 1.625 | V: | 2.51 in |
| BF: | 0.53 | AB: | 4.76 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.25 | AG: | 5.16 |
Technical Specifications
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Model Code: | 30YF |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

