How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.84 in |
| P: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AA: | 10.25 | G: | 2.32 |
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | AB: | 4.76 |
| LL: | 2.38 in | AE2: | 0.56 |
| T: | 1.625 | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 6.12 in | AG: | 5.16 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.05 | Assembly: | YF-1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

