How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| BD: | 9 | AG: | 5.16 |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | AA: | 10.25 |
| AF: | 0.25 | BF: | 0.53 |
| I: | 4.84 in | AE2: | 0.56 |
| AK: | 8.5 | P: | 2.38 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AB: | 4.76 | T: | 1.625 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 26 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

