How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1.625 | LL: | 2.38 in |
| AK: | 8.5 | H: | 0.53 in |
| I: | 4.84 in | BD: | 9 |
| BF: | 0.53 | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| LQ1: | 6.12 in | AG: | 5.16 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Series Code: | OE |
| Bore Code: | 26 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.895 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

