How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | BF: | 0.53 |
| D: | 3.38 | AA: | 10.25 |
| BD: | 9 | AG: | 5.16 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.25 | LQ1: | 6.12 in |
| AK: | 8.5 | AB: | 4.76 |
| AJ: | 7.25 | AE2: | 0.56 |
| LL: | 2.38 in | V: | 2.51 in |
| G: | 2.32 | I: | 4.84 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 0.895 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Bore Code: | 26 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

