How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | D: | 3.38 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| H: | 0.53 in | BE1: | 0.5 in |
| T: | 1.625 | BF: | 0.53 |
| AK: | 8.5 | I: | 4.84 in |
| AE2: | 0.56 | AJ: | 7.25 |
| LL: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | V: | 2.51 in |
| BD: | 9 | AB: | 4.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 30YF | Output RPM: | 175 |
| Ratio: | 10:1 | Series Code: | OE |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

