How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | BF: | 0.53 |
| G: | 2.32 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 7.25 |
| T: | 1.625 | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | BE1: | 0.5 in |
| AF: | 0.25 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Series Code: | OE |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Ratio: | 10:1 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

