How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| G: | 2.32 | LL: | 2.38 in |
| D: | 3.38 | AE2: | 0.56 |
| AK: | 8.5 | LQ1: | 6.56 in |
| AB: | 4.76 | T: | 1.625 |
| P: | 2.38 in | AA: | 10.25 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | V: | 2.51 in |
| BE1: | 0.5 in | AF: | 0.25 |
| Center Distance (in): | 3 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

