How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AE2: | 0.56 |
| LL: | 2.38 in | BD: | 9 |
| BF: | 0.53 | AB: | 4.76 |
| AF: | 0.25 | AG: | 5.16 |
| T: | 1.625 | LQ1: | 6.56 in |
| AK: | 8.5 | AA: | 10.25 |
| V: | 2.51 in | H: | 0.53 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 3.38 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

