How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| AK: | 8.5 | AA: | 10.25 |
| BF: | 0.53 | AE2: | 0.56 |
| P: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | BD: | 9 |
| T: | 1.625 | AB: | 4.76 |
| LQ1: | 6.56 in | AG: | 5.16 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Bore Code: | 26 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

