How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | AG: | 5.16 |
| T: | 1.625 | LQ1: | 6.56 in |
| AB: | 4.76 | BE1: | 0.5 in |
| I: | 4.84 in | LL: | 2.38 in |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Series Code: | OE | Center Distance (in): | 3 |
| Assembly: | YF-1 | Model Code: | 30YF |
| Motor Frame Size: | 210TC | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.21 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

