How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AG: | 5.16 |
| T: | 1.625 | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | D: | 3.38 |
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.76 | BF: | 0.53 |
| LL: | 2.38 in | LQ1: | 6.56 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Ratio Range: | 20:1 |
| Model Code: | 30YF | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

