How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AE2: | 0.56 | G: | 2.32 |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.25 | LQ1: | 6.56 in |
| I: | 4.84 in | BE1: | 0.5 in |
| T: | 1.625 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| AA: | 10.25 | AB: | 4.76 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Model Code: | 30YF |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 3.23 | Bore Code: | 26 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

