How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 5.16 |
| AA: | 10.25 | AK: | 8.5 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AB: | 4.76 | G: | 2.32 |
| T: | 1.625 | LQ1: | 6.56 in |
| AF: | 0.25 | AE2: | 0.56 |
| BF: | 0.53 | I: | 4.84 in |
| P: | 2.38 in | BE1: | 0.5 in |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 26 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.77 |
| Motor Frame Size: | 210TC | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

