How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | LL: | 2.38 in |
| BD: | 9 | AE2: | 0.56 |
| V: | 2.51 in | T: | 1.625 |
| I: | 4.84 in | AK: | 8.5 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 5.16 | BE1: | 0.5 in |
| AF: | 0.25 | D: | 3.38 |
Technical Specifications
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.77 | Series Code: | OE |
| Output Shaft Direction: | 1 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 70 |
| Center Distance (in): | 3 | Input Bore (C Face): | 1.375 |
| Bore Code: | 26 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

