How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | LL: | 2.38 in |
| AK: | 8.5 | AE2: | 0.56 |
| BF: | 0.53 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| V: | 2.51 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 10.25 | LQ1: | 6.56 in |
| G: | 2.32 | BD: | 9 |
| AF: | 0.25 | D: | 3.38 |
| AG: | 5.16 | P: | 2.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 25:1 | Input Bore (C Face): | 1.375 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.77 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 70 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

