How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 2.38 in |
| AA: | 10.25 | BD: | 9 |
| LQ1: | 6.56 in | D: | 3.38 |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.25 | AJ: | 7.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.38 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| T: | 1.625 | AB: | 4.76 |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Bore Code: | 26 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

