How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 4.84 in |
| BD: | 9 | P: | 2.38 in |
| BF: | 0.53 | AA: | 10.25 |
| AB: | 4.76 | LQ1: | 6.56 in |
| AF: | 0.25 | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | T: | 1.625 |
| AE2: | 0.56 | AG: | 5.16 |
Technical Specifications
| Center Distance (in): | 3 | Model Code: | 30YF |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 26 |
| Series Code: | OE | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

