How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 6.56 in |
| I: | 4.84 in | T: | 1.625 |
| LL: | 2.38 in | D: | 3.38 |
| AK: | 8.5 | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | BE1: | 0.5 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| AA: | 10.25 | V: | 2.51 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Center Distance (in): | 3 | Series Code: | OE |
| Bore Code: | 26 | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Assembly: | YF-1 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 6.68 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

