How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AA: | 10.25 | P: | 2.38 in |
| BE1: | 0.5 in | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
| LQ1: | 6.56 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | G: | 2.32 |
| BD: | 9 | AF: | 0.25 |
| AG: | 5.16 | V: | 2.51 in |
| AJ: | 7.25 | T: | 1.625 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output RPM: | 350 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

