How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AB: | 4.76 |
| AE2: | 0.56 | D: | 3.38 |
| LQ1: | 6.56 in | AJ: | 7.25 |
| BF: | 0.53 | AA: | 10.25 |
| BE1: | 0.5 in | AG: | 5.16 |
| H: | 0.53 in | AF: | 0.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | LL: | 2.38 in |
| AK: | 8.5 | G: | 2.32 |
| BD: | 9 | T: | 1.625 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.28 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

