How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.625 |
| G: | 2.32 | I: | 4.84 in |
| AF: | 0.25 | V: | 2.51 in |
| AJ: | 7.25 | D: | 3.38 |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 4.76 | AE2: | 0.56 |
| LQ1: | 6.56 in | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| H: | 0.53 in | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Assembly: | YF-1 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

