How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| D: | 3.38 | BE1: | 0.5 in |
| V: | 2.51 in | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | LQ1: | 6.56 in |
| T: | 1.625 | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.05 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

