How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 6.56 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | I: | 4.84 in |
| AK: | 8.5 | AG: | 5.16 |
| AA: | 10.25 | LL: | 2.38 in |
| BF: | 0.53 | AB: | 4.76 |
| BD: | 9 | D: | 3.38 |
| T: | 1.625 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Center Distance (in): | 3 |
| Series Code: | OE | Ratio: | 80:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

