How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | AA: | 10.25 |
| LQ1: | 6.56 in | AG: | 5.16 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| P: | 2.38 in | T: | 1.625 |
| I: | 4.84 in | AK: | 8.5 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Model Code: | 30YF |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Motor Frame Size: | 210TC | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

