How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| G: | 2.32 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | I: | 4.84 in |
| BF: | 0.53 | AB: | 4.76 |
| BE1: | 0.5 in | D: | 3.38 |
| AG: | 5.16 | AE2: | 0.56 |
| P: | 2.38 in | T: | 1.625 |
| LQ1: | 6.56 in | AK: | 8.5 |
| LL: | 2.38 in | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

