How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| P: | 2.38 in | BD: | 9 |
| AK: | 8.5 | LL: | 2.38 in |
| LQ1: | 6.56 in | AG: | 5.16 |
| AA: | 10.25 | T: | 1.625 |
| AB: | 4.76 | H: | 0.53 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| I: | 4.84 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.895 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 1.375 | Ratio: | 80:1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 26 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

