How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in | AJ: | 5.88 |
| LQ: | 5.69 in | AK: | 4.5 |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| T: | 1.625 | AE2: | 0.56 |
| AA: | 10.25 | G: | 2.32 |
| BE: | 0.38 in | AB: | 4.76 |
Technical Specifications
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Bore Code: | 26 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

