How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | I: | 4.84 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AF: | 0.25 | D: | 3.38 |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | AA: | 10.25 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| H: | 0.53 in | AB: | 4.76 |
| BF: | 0.41 | V: | 2.51 in |
| AG: | 5.16 | P: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 5.45 |
| Output Diameter (in): | 1.625 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

