How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| I: | 4.84 in | LL: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| AK: | 4.5 | V: | 2.51 in |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.625 | AF: | 0.25 |
| D: | 3.38 | P: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
| AG: | 5.16 | AE2: | 0.56 |
| H: | 0.53 in | LQ: | 5.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 4.21 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 117 | Input Bore (C Face): | 0.625 |
| Bore Code: | 26 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

