How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| D: | 3.38 | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | LQ: | 5.69 in |
| T: | 1.625 | AB: | 4.76 |
| G: | 2.32 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 26 |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

