How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AA: | 10.25 |
| LQ: | 5.69 in | BD: | 5.88 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | H: | 0.53 in |
| BE: | 0.38 in | I: | 4.84 in |
| AB: | 4.76 | V: | 2.51 in |
| G: | 2.32 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.25 |
| D: | 3.38 | AG: | 5.16 |
| P: | 2.38 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Ratio: | 25:1 | Bore Code: | 26 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

