How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 4.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | AF: | 0.25 |
| T: | 1.625 | G: | 2.32 |
| D: | 3.38 | V: | 2.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 5.16 | AA: | 10.25 |
| LQ: | 5.69 in | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Bore Code: | 26 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.38 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

