How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | G: | 2.32 |
| AB: | 4.76 | AE2: | 0.56 |
| I: | 4.84 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AK: | 4.5 | D: | 3.38 |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AG: | 5.16 |
| AF: | 0.25 | LL: | 2.38 in |
| V: | 2.51 in | T: | 1.625 |
| P: | 2.38 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

