How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 5.69 in |
| D: | 3.38 | I: | 4.84 in |
| P: | 2.38 in | AE2: | 0.56 |
| V: | 2.51 in | LL: | 2.38 in |
| AK: | 4.5 | AA: | 10.25 |
| AG: | 5.16 | T: | 1.625 |
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.41 | AF: | 0.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.68 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 26 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

