How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.625 | AG: | 5.16 |
| D: | 3.38 | BE: | 0.38 in |
| AA: | 10.25 | P: | 2.38 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| AF: | 0.25 | BD: | 5.88 |
| I: | 4.84 in | AB: | 4.76 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.54 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

