How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| T: | 1.625 | AB: | 4.76 |
| AG: | 5.16 | BF: | 0.41 |
| I: | 4.84 in | BE: | 0.38 in |
| D: | 3.38 | LL: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | BD: | 5.88 |
| AJ: | 5.88 | AA: | 10.25 |
| H: | 0.53 in | LQ: | 5.69 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.625 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 60:1 |
| Model Code: | 30YF | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

