Grove Gear 30YF-1-1.625-56C-60-L1
Part #:30YF-1-1.625-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LL: | 2.38 in |
| LQ: | 5.69 in | AJ: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| I: | 4.84 in | AF: | 0.25 |
| D: | 3.38 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.625 |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.28 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

