Grove Gear 30YF-1-1.625-56C-60-L3
Part #:30YF-1-1.625-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AF: | 0.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
| AG: | 5.16 | T: | 1.625 |
| BD: | 5.88 | G: | 2.32 |
| V: | 2.51 in | BE: | 0.38 in |
| LQ: | 5.69 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.28 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 26 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Center Distance (in): | 3 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

