How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AB: | 4.76 |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AK: | 4.5 | V: | 2.51 in |
| P: | 2.38 in | D: | 3.38 |
| I: | 4.84 in | BE: | 0.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| BF: | 0.41 | LQ: | 5.69 in |
| AG: | 5.16 | AA: | 10.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| T: | 1.625 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Model Code: | 30YF | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 6.05 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

